IESNA:LM-63-2002
[TEST]P1877795
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S865D1440U830-4F0-1E-UDD-RLLHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6261
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 77.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
981.3 987.2 983.8 974.5 966.6 956.8 938.5 916.9 899.3 882.6
852.7 822.6 800 777.5 741.2 702.5 675.1 649.6 608.9 569.7
540.3 509.9 464.3 421.2 390.8 362.4 316.1 275.4 245 213.7
169.1 125.2 96.8 72.3 38 16.7 4.9 14.2 31.9 65.8
83.5 97.3 122.8 153.6 171.3 190.5 219.8 246.7 265.9 285.1
313.8 341 358.6 377.8 402.9 425.3 441.5 459.2 483.9 511.2
524.4 542.1 563.1 584.5 596.3 606.6 622.1 631.3 638.7 643.1
649.7 650.7 652.2
981.3 985.5 982.2 973.4 965.6 955.8 937.9 916.4 898.7 881.6
853.3 822.6 800 777.5 741.2 703.3 676.7 651.2 611.1 571.9
542.5 513 466.5 423.9 393.5 365.1 319.4 276.7 247.2 216.7
172.3 129.7 101.7 77.6 44.5 23.6 13.6 79.9 125.5 168.5
189.7 206.5 229.8 255 270.9 291.8 322.5 352 370.7 388.8
416.4 441.8 459.1 475.6 498.6 518.9 532.7 545.4 563.9 583.2
593.2 605.2 619.9 632.8 640.2 646.6 655.4 659.4 662.1 663.9
663.6 657.9 652.2
981.3 983.7 980.5 972.3 964.5 954.7 937.4 915.8 898.2 880.6
853.8 822.6 800 777.5 741.2 704 678.3 652.8 613.3 574.1
544.6 516 468.7 426.7 396.3 367.8 322.6 278 249.4 219.8
175.6 134.1 106.6 83 51 30.6 22.3 145.6 219.1 271.1
295.8 315.7 336.8 356.3 370.5 393.2 425.1 457.2 475.5 492.5
519 542.7 559.5 573.4 594.4 612.4 623.9 631.5 643.8 655.3
662 668.3 676.7 681.1 684.2 686.6 688.7 687.4 685.6 684.8
677.6 665.1 652.2
981.3 980.4 976.4 968.4 960.5 950.7 933.6 912.2 895.2 877.9
851.5 820.2 798 775.4 740 702.7 677.5 652.4 613 573.9
545.2 517.4 471.7 430.4 400.6 372.5 327.5 283.3 254.8 226.1
182.5 142 115.2 92 60.8 40.5 32.7 219.4 406.9 585.5
678.3 693.1 661.3 643.7 641.3 651.9 671.2 692.3 703.1 711.5
726.4 740.7 751 758.2 767.6 773.5 776 774.7 771.7 767.7
764.1 759.7 752.1 742.9 737.5 732.3 724.2 713.9 706.2 700.3
687.2 669.9 652.2
981.3 976.4 971.5 963.5 955.6 945.8 928.7 907.5 891.4 874.5
848.2 817 795.3 772.7 738.4 700.6 675.9 651.2 611.9 573.1
545.2 518.3 475 434.4 405.5 377.9 333 289.8 261.4 233.5
190.7 150.9 125 102.2 71.7 51.4 43.6 295.8 626 970.3
1152.9 1159.8 1058.4 993.1 969 963.1 965.1 970.7 971.7 968.9
968.8 971.1 972.9 972 966.6 957.2 948.5 936.9 915.5 893.7
877.4 860.5 833.7 809.3 794 779.8 760.5 739.9 725.9 714.1
695.4 673.8 652.2
981.3 976 971 962.9 955.1 945.3 928.1 906.7 890.8 873.9
847.4 816 794.4 771.9 737.5 699.8 675.3 650.6 611.6 572.7
545.7 519.5 477.4 437.3 409.1 381.6 337.6 295.2 266.8 239.6
197.8 158.4 133.1 110.8 80.7 60.7 52.8 340.7 691.5 1090
1343 1481.7 1561 1504.8 1446.1 1393.6 1325.5 1272.2 1244.2 1221.7
1199.4 1188.3 1182.4 1175.6 1161 1141.2 1124 1102.4 1063.7 1023.4
994.9 965.7 920.5 877.4 850.5 827.6 794.5 764.2 745.4 727.8
703.2 677.1 652.2
981.3 979.1 974.8 966.7 958.9 949.1 931.9 909.9 893.5 876.2
849 817.1 795.5 773 737.5 700.4 675.9 650.7 612.2 573
546.8 521 479 439 411.2 383.8 341.4 299.6 271.2 244.4
203.8 164.5 139.7 117.8 87.8 68.3 60.4 354.2 603.3 944.4
1248.6 1658.6 2169.1 2178.8 2072.5 1943.3 1752.4 1596.9 1520.6 1470
1418.3 1392.3 1379.4 1368.9 1351 1325.6 1302.5 1271 1216.3 1156.9
1116.6 1075.2 1012.4 947.5 907 875.6 826.2 786.9 764.8 741.5
710.5 679.7 652.2
981.3 981.1 977.4 969.2 961.3 951.8 934.4 912 895.3 877.7
850 817.9 796.2 773.6 737.4 700.6 676 650.7 612.4 573
547.6 521.9 480.5 440.2 413 385.7 344.3 303 274.8 248.4
208.7 169.6 145.2 123.6 93.9 74.7 66.8 367.6 537.5 820.2
1144.8 1739.9 2591.5 2706.5 2582.5 2405.8 2126.8 1888.3 1769.4 1690
1606.1 1562.6 1541.5 1526.6 1505.1 1476 1448.7 1410.2 1343.4 1268.7
1217.9 1166.4 1089 1005.8 954.5 914.8 852.2 805.2 779.6 751.7
715.6 681.3 652.2
981.3 980.3 976.3 967.5 959.7 951 932.8 910.9 894.2 876.6
848.9 817.8 795.7 772.6 736.9 700 674.9 650.5 611.9 572.6
547.6 521.1 481.6 439.9 413.6 386.7 344.3 303.8 276.5 250
210.3 171.9 148 125.9 97.2 77.4 69.6 380.3 538.5 760.1
1013.3 1534.4 2456.6 2795.4 2743.2 2606.8 2344.1 2079.8 1935.1 1825.1
1700.8 1631.7 1598.8 1577.1 1551.8 1524.5 1498.1 1460.9 1394.2 1315.4
1258.1 1202.5 1119.3 1028.8 975 927.6 861.5 810.5 781 751.6
714 680 652.2
981.3 979.4 975.2 965.9 958.1 950.2 931.1 909.8 893.1 875.5
847.8 817.7 795.1 771.6 736.3 699.3 673.8 650.3 611.4 572.1
547.6 520.2 482.7 439.6 414.1 387.6 344.3 304.6 278.1 251.6
212 174.2 150.7 128.2 100.5 80.1 72.3 393.1 539.6 699.9
881.7 1328.8 2321.8 2884.3 2904 2807.7 2561.3 2271.2 2100.7 1960.2
1795.5 1700.8 1656.1 1627.7 1598.4 1573 1547.5 1511.6 1444.9 1362
1298.2 1238.7 1149.6 1051.9 995.4 940.4 870.8 815.8 782.4 751.4
712.4 678.7 652.2
981.3 980.3 976.3 967.5 959.7 951 932.8 910.9 894.2 876.6
848.9 817.8 795.7 772.6 736.9 700 674.9 650.5 611.9 572.6
547.6 521.1 481.6 439.9 413.6 386.7 344.3 303.8 276.5 250
210.3 171.9 148 125.9 97.2 77.4 69.6 380.3 538.5 760.1
1013.3 1534.4 2456.6 2795.4 2743.2 2606.8 2344.1 2079.8 1935.1 1825.1
1700.8 1631.7 1598.8 1577.1 1551.8 1524.5 1498.1 1460.9 1394.2 1315.4
1258.1 1202.5 1119.3 1028.8 975 927.6 861.5 810.5 781 751.6
714 680 652.2
981.3 981.1 977.4 969.2 961.3 951.8 934.4 912 895.3 877.7
850 817.9 796.2 773.6 737.4 700.6 676 650.7 612.4 573
547.6 521.9 480.5 440.2 413 385.7 344.3 303 274.8 248.4
208.7 169.6 145.2 123.6 93.9 74.7 66.8 367.6 537.5 820.2
1144.8 1739.9 2591.5 2706.5 2582.5 2405.8 2126.8 1888.3 1769.4 1690
1606.1 1562.6 1541.5 1526.6 1505.1 1476 1448.7 1410.2 1343.4 1268.7
1217.9 1166.4 1089 1005.8 954.5 914.8 852.2 805.2 779.6 751.7
715.6 681.3 652.2
981.3 979.1 974.8 966.7 958.9 949.1 931.9 909.9 893.5 876.2
849 817.1 795.5 773 737.5 700.4 675.9 650.7 612.2 573
546.8 521 479 439 411.2 383.8 341.4 299.6 271.2 244.4
203.8 164.5 139.7 117.8 87.8 68.3 60.4 354.2 603.3 944.4
1248.6 1658.6 2169.1 2178.8 2072.5 1943.3 1752.4 1596.9 1520.6 1470
1418.3 1392.3 1379.4 1368.9 1351 1325.6 1302.5 1271 1216.3 1156.9
1116.6 1075.2 1012.4 947.5 907 875.6 826.2 786.9 764.8 741.5
710.5 679.7 652.2
981.3 976 971 962.9 955.1 945.3 928.1 906.7 890.8 873.9
847.4 816 794.4 771.9 737.5 699.8 675.3 650.6 611.6 572.7
545.7 519.5 477.4 437.3 409.1 381.6 337.6 295.2 266.8 239.6
197.8 158.4 133.1 110.8 80.7 60.7 52.8 340.7 691.5 1090
1343 1481.7 1561 1504.8 1446.1 1393.6 1325.5 1272.2 1244.2 1221.7
1199.4 1188.3 1182.4 1175.6 1161 1141.2 1124 1102.4 1063.7 1023.4
994.9 965.7 920.5 877.4 850.5 827.6 794.5 764.2 745.4 727.8
703.2 677.1 652.2
981.3 976.4 971.5 963.5 955.6 945.8 928.7 907.5 891.4 874.5
848.2 817 795.3 772.7 738.4 700.6 675.9 651.2 611.9 573.1
545.2 518.3 475 434.4 405.5 377.9 333 289.8 261.4 233.5
190.7 150.9 125 102.2 71.7 51.4 43.6 295.8 626 970.3
1152.9 1159.8 1058.4 993.1 969 963.1 965.1 970.7 971.7 968.9
968.8 971.1 972.9 972 966.6 957.2 948.5 936.9 915.5 893.7
877.4 860.5 833.7 809.3 794 779.8 760.5 739.9 725.9 714.1
695.4 673.8 652.2
981.3 980.4 976.4 968.4 960.5 950.7 933.6 912.2 895.2 877.9
851.5 820.2 798 775.4 740 702.7 677.5 652.4 613 573.9
545.2 517.4 471.7 430.4 400.6 372.5 327.5 283.3 254.8 226.1
182.5 142 115.2 92 60.8 40.5 32.7 219.4 406.9 585.5
678.3 693.1 661.3 643.7 641.3 651.9 671.2 692.3 703.1 711.5
726.4 740.7 751 758.2 767.6 773.5 776 774.7 771.7 767.7
764.1 759.7 752.1 742.9 737.5 732.3 724.2 713.9 706.2 700.3
687.2 669.9 652.2
981.3 983.7 980.5 972.3 964.5 954.7 937.4 915.8 898.2 880.6
853.8 822.6 800 777.5 741.2 704 678.3 652.8 613.3 574.1
544.6 516 468.7 426.7 396.3 367.8 322.6 278 249.4 219.8
175.6 134.1 106.6 83 51 30.6 22.3 145.6 219.1 271.1
295.8 315.7 336.8 356.3 370.5 393.2 425.1 457.2 475.5 492.5
519 542.7 559.5 573.4 594.4 612.4 623.9 631.5 643.8 655.3
662 668.3 676.7 681.1 684.2 686.6 688.7 687.4 685.6 684.8
677.6 665.1 652.2
981.3 985.5 982.2 973.4 965.6 955.8 937.9 916.4 898.7 881.6
853.3 822.6 800 777.5 741.2 703.3 676.7 651.2 611.1 571.9
542.5 513 466.5 423.9 393.5 365.1 319.4 276.7 247.2 216.7
172.3 129.7 101.7 77.6 44.5 23.6 13.6 79.9 125.5 168.5
189.7 206.5 229.8 255 270.9 291.8 322.5 352 370.7 388.8
416.4 441.8 459.1 475.6 498.6 518.9 532.7 545.4 563.9 583.2
593.2 605.2 619.9 632.8 640.2 646.6 655.4 659.4 662.1 663.9
663.6 657.9 652.2
981.3 987.2 983.8 974.5 966.6 956.8 938.5 916.9 899.3 882.6
852.7 822.6 800 777.5 741.2 702.5 675.1 649.6 608.9 569.7
540.3 509.9 464.3 421.2 390.8 362.4 316.1 275.4 245 213.7
169.1 125.2 96.8 72.3 38 16.7 4.9 14.2 31.9 65.8
83.5 97.3 122.8 153.6 171.3 190.5 219.8 246.7 265.9 285.1
313.8 341 358.6 377.8 402.9 425.3 441.5 459.2 483.9 511.2
524.4 542.1 563.1 584.5 596.3 606.6 622.1 631.3 638.7 643.1
649.7 650.7 652.2
981.3 985.5 982.2 973.4 965.6 955.8 937.9 916.4 898.7 881.6
853.3 822.6 800 777.5 741.2 703.3 676.7 651.2 611.1 571.9
542.5 513 466.5 423.9 393.5 365.1 319.4 276.7 247.2 216.7
172.3 129.7 101.7 77.6 44.5 23.6 13.6 19 29.7 50.6
65.2 76.8 93.9 116.1 130.1 145.1 167.7 190.3 204.5 218
238.7 257.4 270.7 286 307.9 329.2 344.4 359.7 382.9 406.5
420.5 437.1 457.8 476.7 488.8 500.4 518.6 537 554.9 576.3
612.1 638.9 652.2
981.3 983.7 980.5 972.3 964.5 954.7 937.4 915.8 898.2 880.6
853.8 822.6 800 777.5 741.2 704 678.3 652.8 613.3 574.1
544.6 516 468.7 426.7 396.3 367.8 322.6 278 249.4 219.8
175.6 134.1 106.6 83 51 30.6 22.3 23.8 27.5 35.3
46.9 56.3 64.9 78.6 88.9 99.7 115.6 133.9 143.1 150.9
163.7 173.9 182.8 194.1 212.9 233.2 247.2 260.1 281.9 301.9
316.5 332 352.4 369 381.2 394.2 415.2 442.8 471.1 509.6
574.4 627.1 652.2
981.3 980.4 976.4 968.4 960.5 950.7 933.6 912.2 895.2 877.9
851.5 820.2 798 775.4 740 702.7 677.5 652.4 613 573.9
545.2 517.4 471.7 430.4 400.6 372.5 327.5 283.3 254.8 226.1
182.5 142 115.2 92 60.8 40.5 32.7 33.2 34.1 37.1
43.9 50.3 55.2 67.3 75.7 82.9 94.5 109.1 116 122.4
132.6 140.6 148 157.1 173.1 189.3 200.6 210.6 227.6 244.8
259.3 276 298.9 319.2 333.5 348.4 373.6 400.5 426.2 462.1
532.4 613.4 652.2
981.3 976.4 971.5 963.5 955.6 945.8 928.7 907.5 891.4 874.5
848.2 817 795.3 772.7 738.4 700.6 675.9 651.2 611.9 573.1
545.2 518.3 475 434.4 405.5 377.9 333 289.8 261.4 233.5
190.7 150.9 125 102.2 71.7 51.4 43.6 44.1 43.6 44.5
46.1 49.2 51.9 64.8 71.8 75.5 83.8 94.9 100.4 106.8
116.2 124 130.7 138.4 151.8 162.8 170.8 177.8 188.8 203.5
217.8 236.5 262.5 288.7 305.6 322.7 352.6 375.5 394.3 420.9
489 599 652.2
981.3 976 971 962.9 955.1 945.3 928.1 906.7 890.8 873.9
847.4 816 794.4 771.9 737.5 699.8 675.3 650.6 611.6 572.7
545.7 519.5 477.4 437.3 409.1 381.6 337.6 295.2 266.8 239.6
197.8 158.4 133.1 110.8 80.7 60.7 52.8 53.3 52.2 51.7
50.7 51.6 52.6 63.2 68.7 71.9 79 87.2 91.3 97.3
105.7 113 119.1 125.5 136.3 145.2 152.2 158.3 166.7 179.4
191.6 208.5 233.5 263 282.3 301.8 333.7 357.8 374.1 395.3
457.1 585.2 652.2
981.3 979.1 974.8 966.7 958.9 949.1 931.9 909.9 893.5 876.2
849 817.1 795.5 773 737.5 700.4 675.9 650.7 612.2 573
546.8 521 479 439 411.2 383.8 341.4 299.6 271.2 244.4
203.8 164.5 139.7 117.8 87.8 68.3 60.4 60.9 59.8 58.8
57.8 57.6 57.2 62.4 66.2 72.1 80.1 86.2 88.5 93.9
101 107.4 113.1 118.4 126.4 136.5 144.9 152.2 161.3 172.4
180.7 191.9 211.6 242 263.4 285.5 317.1 347.4 365.6 385.1
436.6 572.1 652.2
981.3 981.1 977.4 969.2 961.3 951.8 934.4 912 895.3 877.7
850 817.9 796.2 773.6 737.4 700.6 676 650.7 612.4 573
547.6 521.9 480.5 440.2 413 385.7 344.3 303 274.8 248.4
208.7 169.6 145.2 123.6 93.9 74.7 66.8 67.2 66.2 64.6
63.6 62.8 61.3 62.2 64.6 72.2 81 85.8 86.7 91.4
97.5 102.9 108 112.7 118.8 129.3 138.2 146.7 156.5 166.5
172.1 178.8 194 224.4 247.5 271.8 303.2 338 358.4 376.5
420.3 561.3 652.2
981.3 980.3 976.3 967.5 959.7 951 932.8 910.9 894.2 876.6
848.9 817.8 795.7 772.6 736.9 700 674.9 650.5 611.9 572.6
547.6 521.1 481.6 439.9 413.6 386.7 344.3 303.8 276.5 250
210.3 171.9 148 125.9 97.2 77.4 69.6 69.5 69 66.5
65.5 65.3 64.1 63.5 65.7 72.2 81.3 87.1 87.8 91.4
97.2 101.7 105.5 111.3 118 126.4 133.5 142.7 154.1 164.2
170.5 176.5 189.1 217 240.1 265.3 297.8 331.9 354.8 372.7
416.2 557.4 652.2
981.3 979.4 975.2 965.9 958.1 950.2 931.1 909.8 893.1 875.5
847.8 817.7 795.1 771.6 736.3 699.3 673.8 650.3 611.4 572.1
547.6 520.2 482.7 439.6 414.1 387.6 344.3 304.6 278.1 251.6
212 174.2 150.7 128.2 100.5 80.1 72.3 71.8 71.7 68.4
67.4 67.9 66.8 64.8 66.8 72.2 81.5 88.4 88.9 91.4
96.9 100.6 103.1 109.9 117.2 123.5 128.9 138.7 151.6 161.9
168.8 174.2 184.2 209.6 232.7 258.8 292.3 325.7 351.3 369
412.1 553.4 652.2
981.3 980.3 976.3 967.5 959.7 951 932.8 910.9 894.2 876.6
848.9 817.8 795.7 772.6 736.9 700 674.9 650.5 611.9 572.6
547.6 521.1 481.6 439.9 413.6 386.7 344.3 303.8 276.5 250
210.3 171.9 148 125.9 97.2 77.4 69.6 69.5 69 66.5
65.5 65.3 64.1 63.5 65.7 72.2 81.3 87.1 87.8 91.4
97.2 101.7 105.5 111.3 118 126.4 133.5 142.7 154.1 164.2
170.5 176.5 189.1 217 240.1 265.3 297.8 331.9 354.8 372.7
416.2 557.4 652.2
981.3 981.1 977.4 969.2 961.3 951.8 934.4 912 895.3 877.7
850 817.9 796.2 773.6 737.4 700.6 676 650.7 612.4 573
547.6 521.9 480.5 440.2 413 385.7 344.3 303 274.8 248.4
208.7 169.6 145.2 123.6 93.9 74.7 66.8 67.2 66.2 64.6
63.6 62.8 61.3 62.2 64.6 72.2 81 85.8 86.7 91.4
97.5 102.9 108 112.7 118.8 129.3 138.2 146.7 156.5 166.5
172.1 178.8 194 224.4 247.5 271.8 303.2 338 358.4 376.5
420.3 561.3 652.2
981.3 979.1 974.8 966.7 958.9 949.1 931.9 909.9 893.5 876.2
849 817.1 795.5 773 737.5 700.4 675.9 650.7 612.2 573
546.8 521 479 439 411.2 383.8 341.4 299.6 271.2 244.4
203.8 164.5 139.7 117.8 87.8 68.3 60.4 60.9 59.8 58.8
57.8 57.6 57.2 62.4 66.2 72.1 80.1 86.2 88.5 93.9
101 107.4 113.1 118.4 126.4 136.5 144.9 152.2 161.3 172.4
180.7 191.9 211.6 242 263.4 285.5 317.1 347.4 365.6 385.1
436.6 572.1 652.2
981.3 976 971 962.9 955.1 945.3 928.1 906.7 890.8 873.9
847.4 816 794.4 771.9 737.5 699.8 675.3 650.6 611.6 572.7
545.7 519.5 477.4 437.3 409.1 381.6 337.6 295.2 266.8 239.6
197.8 158.4 133.1 110.8 80.7 60.7 52.8 53.3 52.2 51.7
50.7 51.6 52.6 63.2 68.7 71.9 79 87.2 91.3 97.3
105.7 113 119.1 125.5 136.3 145.2 152.2 158.3 166.7 179.4
191.6 208.5 233.5 263 282.3 301.8 333.7 357.8 374.1 395.3
457.1 585.2 652.2
981.3 976.4 971.5 963.5 955.6 945.8 928.7 907.5 891.4 874.5
848.2 817 795.3 772.7 738.4 700.6 675.9 651.2 611.9 573.1
545.2 518.3 475 434.4 405.5 377.9 333 289.8 261.4 233.5
190.7 150.9 125 102.2 71.7 51.4 43.6 44.1 43.6 44.5
46.1 49.2 51.9 64.8 71.8 75.5 83.8 94.9 100.4 106.8
116.2 124 130.7 138.4 151.8 162.8 170.8 177.8 188.8 203.5
217.8 236.5 262.5 288.7 305.6 322.7 352.6 375.5 394.3 420.9
489 599 652.2
981.3 980.4 976.4 968.4 960.5 950.7 933.6 912.2 895.2 877.9
851.5 820.2 798 775.4 740 702.7 677.5 652.4 613 573.9
545.2 517.4 471.7 430.4 400.6 372.5 327.5 283.3 254.8 226.1
182.5 142 115.2 92 60.8 40.5 32.7 33.2 34.1 37.1
43.9 50.3 55.2 67.3 75.7 82.9 94.5 109.1 116 122.4
132.6 140.6 148 157.1 173.1 189.3 200.6 210.6 227.6 244.8
259.3 276 298.9 319.2 333.5 348.4 373.6 400.5 426.2 462.1
532.4 613.4 652.2
981.3 983.7 980.5 972.3 964.5 954.7 937.4 915.8 898.2 880.6
853.8 822.6 800 777.5 741.2 704 678.3 652.8 613.3 574.1
544.6 516 468.7 426.7 396.3 367.8 322.6 278 249.4 219.8
175.6 134.1 106.6 83 51 30.6 22.3 23.8 27.5 35.3
46.9 56.3 64.9 78.6 88.9 99.7 115.6 133.9 143.1 150.9
163.7 173.9 182.8 194.1 212.9 233.2 247.2 260.1 281.9 301.9
316.5 332 352.4 369 381.2 394.2 415.2 442.8 471.1 509.6
574.4 627.1 652.2
981.3 985.5 982.2 973.4 965.6 955.8 937.9 916.4 898.7 881.6
853.3 822.6 800 777.5 741.2 703.3 676.7 651.2 611.1 571.9
542.5 513 466.5 423.9 393.5 365.1 319.4 276.7 247.2 216.7
172.3 129.7 101.7 77.6 44.5 23.6 13.6 19 29.7 50.6
65.2 76.8 93.9 116.1 130.1 145.1 167.7 190.3 204.5 218
238.7 257.4 270.7 286 307.9 329.2 344.4 359.7 382.9 406.5
420.5 437.1 457.8 476.7 488.8 500.4 518.6 537 554.9 576.3
612.1 638.9 652.2
981.3 987.2 983.8 974.5 966.6 956.8 938.5 916.9 899.3 882.6
852.7 822.6 800 777.5 741.2 702.5 675.1 649.6 608.9 569.7
540.3 509.9 464.3 421.2 390.8 362.4 316.1 275.4 245 213.7
169.1 125.2 96.8 72.3 38 16.7 4.9 14.2 31.9 65.8
83.5 97.3 122.8 153.6 171.3 190.5 219.8 246.7 265.9 285.1
313.8 341 358.6 377.8 402.9 425.3 441.5 459.2 483.9 511.2
524.4 542.1 563.1 584.5 596.3 606.6 622.1 631.3 638.7 643.1
649.7 650.7 652.2
